-
Alfagomma Two-Piece Alfacrimp Fittings - Y Series fittings
mma-two-piece-alfacrimp-fittings-y-series-fittings
- Two-Piece Alfacrimp Fittings, YS1 Interlock Skive Ferrule - Y Series
- Two-Piece Alfacrimp Fittings, YS2 Interlock Skive Ferrule - Y Series
- Two-Piece Alfacrimp Fittings, NPTF Male 60º Seat Interlock - Y Series
- Two-Piece Alfacrimp Fittings, JIC Male 37º Interlock - Y Series
- Two-Piece Alfacrimp Fittings, JIC Swivel Female 37º Seat Interlock - Y Series
- Two-Piece Alfacrimp Fittings, 45º JIC Swivel Female 37º Seat Interlock - Y Series
- Two-Piece Alfacrimp Fittings, 90º JIC Swivel Female 37º Seat Interlock - Y Series
- Two-Piece Alfacrimp Fittings, ORFS Straight Female - Double Hex Interlock - Y Series
- Two-Piece Alfacrimp Fittings, 45º ORFS Female Interlock - Y Series
- Two-Piece Alfacrimp Fittings, 90º ORFS Female Interlock - Y Series
- Two-Piece Alfacrimp Fittings, O-Ring Flange SAE J518 Code 61 Interlock - Y Series
- Two-Piece Alfacrimp Fittings, 45º O-Ring Flange SAE J518 Code 61 Interlock - Y Series
- Two-Piece Alfacrimp Fittings, 90º O-Ring Flange SAE J518 Code 61 Interlock - Y Series
- Two-Piece Alfacrimp Fittings, O-Ring Flange SAE J518 Code 62 Interlock - Y Series
- Two-Piece Alfacrimp Fittings, 45º O-Ring Flange SAE J518 Code 62 Interlock - Y Series
- Two-Piece Alfacrimp Fittings, 90º O-Ring Flange SAE J518 Code 62 Interlock - Y Series
- Two-Piece Alfacrimp Fittings, O-Ring Supercat 6000 PSI Flange Interlock - Y Series
- Two-Piece Alfacrimp Fittings, 45º O-Ring Supercat 6000 PSI Flange Interlock - Y Series
- Two-Piece Alfacrimp Fittings, 90º O-Ring Supercat 6000 PSI Flange Interlock - Y Series
- Two-Piece Alfacrimp Fittings, Male Hammer Union FIG. 1502 Integral Fitting with Lug Nut - Use with Alfabiotech 5000 and Flexor Rig hoses - Y Series
- Two-Piece Alfacrimp Fittings, Female Hammer Union FIG. 1502 Integral Fitting with Rubber Ring - Use with Alfabiotech 5000 and Flexor Rig hoses - Y Series
- Two-Piece Alfacrimp Fittings, BSP Male Parallel 60º Seat Interlock - Y Series
- Two-Piece Alfacrimp Fittings, BSP/JIS Male Tapered Interlock - Y Series
- Two-Piece Alfacrimp Fittings, BSP/JIS Swivel Female 60º Cone Interlock - Y Series
- Two-Piece Alfacrimp Fittings, 45º BSP Swivel Female 60º Cone Interlock - Y Series
- Two-Piece Alfacrimp Fittings, 90º BSP Swivel Female 60º Cone Interlock - Y Series
- Two-Piece Alfacrimp Fittings, Metric Male 24º Seat Interlock- DIN 3861 Heavy - Y Series
- Two-Piece Alfacrimp Fittings, Metric Female O-Ring Swivel Interlock- DIN 3865 Heavy - Y Series
- Two-Piece Alfacrimp Fittings, 45º Metric Female O-Ring Swivel - DIN 3865 Heavy - Y Series
- Two-Piece Alfacrimp Fittings, 90º Metric Female O-Ring Swivel - DIN 3865 Heavy - Y Series