Two-Piece Alfacrimp Fittings, Metric Male 24º Seat Interlock- DIN 3861 Heavy - Y Series
Alfagomma Two-Piece Alfacrimp Fittings - Y Series fittings
Part Number |
Dash Size |
Hose ID Size |
F Thread Size TP |
Tube OD |
C Cut-Off Factor |
Hex Dia. CH1 |
Weight |
|---|---|---|---|---|---|---|---|
| Y-0824-MMSH | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Size TP N/A M24x1.5 mm | Tube OD N/A 16 mm | C Cut-Off Factor N/A 27.0 mm | Hex Dia. CH1 N/A 24 mm | Weight N/A 0.21 lb |
| Y-1030-MMSH | Dash Size N/A 10 | Hose ID Size N/A 5/8 in25.9 mm | F Thread Size TP N/A M30x2 mm | Tube OD N/A 20 mm | C Cut-Off Factor N/A 31.0 mm | Hex Dia. CH1 N/A 32 mm | Weight N/A 0.35 lb |
| Y-1236-MMSH | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Size TP N/A M36x2 mm | Tube OD N/A 25 mm | C Cut-Off Factor N/A 35.0 mm | Hex Dia. CH1 N/A 36 mm | Weight N/A 0.49 lb |
| Y-1642-MMSH | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Size TP N/A M42x2 mm | Tube OD N/A 30 mm | C Cut-Off Factor N/A 40.0 mm | Hex Dia. CH1 N/A 46 mm | Weight N/A 0.85 lb |
| Y-2052-MMSH | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | F Thread Size TP N/A M52x2 mm | Tube OD N/A 38 mm | C Cut-Off Factor N/A 45.2 mm | Hex Dia. CH1 N/A 55 mm | Weight N/A 1.37 lb |





