Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 12

Hose ID Size

N/A 3/4 in19.0 mm

F Thread Size TP

N/A M36x2 mm

Tube OD

N/A 25 mm

C Cut-Off Factor

N/A 35.0 mm

Hex Dia. CH1

N/A 36 mm

Weight

N/A 0.49 lb

Specifications

Type

N/A Hydraulic Couplings

Brand

N/A Alfagomma®