Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

Q Flange

C Cut-Off Factor

Max Working Pressure

Weight

N/A 12 N/A 3/4 in19.0 mm N/A 1.50 in38.1 mm N/A 58 mm N/A 5,000 psi N/A 0.74 lb
N/A 16 N/A 1 in25.4 mm N/A 1.75 in44.5 mm N/A 72.2 mm N/A 5,000 psi N/A 1.06 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 2.00 in50.8 mm N/A 86.2 mm N/A 4000 psi N/A 1.61 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 2.38 in60.3 mm N/A 96.0 mm N/A 3000 psi N/A 2.35 lb
N/A 32 N/A 2 in50.8 mm N/A 2.81 in71.4 mm N/A 134.4 mm N/A 3000 psi N/A 4.72 lb
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1