Two-Piece Alfacrimp Fittings, 90º Metric Female O-Ring Swivel - DIN 3865 Heavy - Y Series
Alfagomma Two-Piece Alfacrimp Fittings - Y Series fittings
Part Number |
Dash Size |
Hose ID Size |
F Thread Size TP (mm) |
Tube OD |
C Cut-Off Factor |
D Drop |
Hex Dia. CH1 |
Weight |
|---|---|---|---|---|---|---|---|---|
| Y-0824-FM9H | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Size TP (mm) N/A M24x1.5 | Tube OD N/A 16 mm | C Cut-Off Factor N/A 55.0 mm | D Drop N/A 50.0 mm | Hex Dia. CH1 N/A 30 mm | Weight N/A 0.43 lb |
| Y-1030-FM9H | Dash Size N/A 10 | Hose ID Size N/A 5/8 in25.9 mm | F Thread Size TP (mm) N/A M30x2 | Tube OD N/A 20 mm | C Cut-Off Factor N/A 48.0 mm | D Drop N/A 55.0 mm | Hex Dia. CH1 N/A 36 mm | Weight N/A 0.64 lb |
| Y-1230-FM9H | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Size TP (mm) N/A M30x2 | Tube OD N/A 20 mm | C Cut-Off Factor N/A 61.0 mm | D Drop N/A 67.5 mm | Hex Dia. CH1 N/A 36 mm | Weight N/A 0.92 lb |
| Y-1236-FM9H | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Size TP (mm) N/A M36x2 | Tube OD N/A 25 mm | C Cut-Off Factor N/A 61.7 mm | D Drop N/A 65.0 mm | Hex Dia. CH1 N/A 46 mm | Weight N/A 1.17 lb |
| Y-1636-FM9H | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Size TP (mm) N/A M36x2 | Tube OD N/A 25 mm | C Cut-Off Factor N/A 76.5 mm | D Drop N/A 82.0 mm | Hex Dia. CH1 N/A 46 mm | Weight N/A 1.56 lb |
| Y-1642-FM9H | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Size TP (mm) N/A M42x2 | Tube OD N/A 30 mm | C Cut-Off Factor N/A 86.4 mm | D Drop N/A 79.0 mm | Hex Dia. CH1 N/A 50 mm | Weight N/A 1.62 lb |
| Y-2052-FM9H | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | F Thread Size TP (mm) N/A M52x2 | Tube OD N/A 38 mm | C Cut-Off Factor N/A 90.9 mm | D Drop N/A 101.0 mm | Hex Dia. CH1 N/A 60 mm | Weight N/A 2.97 lb |
| Y-2452-FM9H | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | F Thread Size TP (mm) N/A M52x2 | Tube OD N/A 38 mm | C Cut-Off Factor N/A 100.5 mm | D Drop N/A 100.5 mm | Hex Dia. CH1 N/A 60 mm | Weight N/A 3.15 lb |





