Two-Piece Alfacrimp Fittings, 45º Metric Female O-Ring Swivel - DIN 3865 Heavy - Y Series
Alfagomma Two-Piece Alfacrimp Fittings - Y Series fittings
Part Number |
Dash Size |
Hose ID Size |
F Thread Size TP (mm) |
Tube OD |
C Cut-Off Factor |
D Drop |
Hex Dia. CH1 |
Weight |
|---|---|---|---|---|---|---|---|---|
| Y-0824-FM4H | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Size TP (mm) N/A M24x1.5 | Tube OD N/A 16 mm | C Cut-Off Factor N/A 59.0 mm | D Drop N/A 29.0 mm | Hex Dia. CH1 N/A 30 mm | Weight N/A 0.46 lb |
| Y-1030-FM4H | Dash Size N/A 10 | Hose ID Size N/A 5/8 in25.9 mm | F Thread Size TP (mm) N/A M30x2 | Tube OD N/A 20 mm | C Cut-Off Factor N/A 59.0 mm | D Drop N/A 31.5 mm | Hex Dia. CH1 N/A 36 mm | Weight N/A 0.58 lb |
| Y-1230-FM4H | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Size TP (mm) N/A M30x2 | Tube OD N/A 20 mm | C Cut-Off Factor N/A 74.0 mm | D Drop N/A 33.0 mm | Hex Dia. CH1 N/A 36 mm | Weight N/A 0.79 lb |
| Y-1236-FM4H | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Size TP (mm) N/A M36x2 | Tube OD N/A 25 mm | C Cut-Off Factor N/A 78.1 mm | D Drop N/A 36.0 mm | Hex Dia. CH1 N/A 46 mm | Weight N/A 1.07 lb |
| Y-1636-FM4H | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Size TP (mm) N/A M36x2 | Tube OD N/A 25 mm | C Cut-Off Factor N/A 86.5 mm | D Drop N/A 37.5 mm | Hex Dia. CH1 N/A 46 mm | Weight N/A 1.36 lb |
| Y-1642-FM4H | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Size TP (mm) N/A M42x2 | Tube OD N/A 30 mm | C Cut-Off Factor N/A 96.8 mm | D Drop N/A 38.0 mm | Hex Dia. CH1 N/A 50 mm | Weight N/A 1.59 lb |
| Y-2052-FM4H | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | F Thread Size TP (mm) N/A M52x2 | Tube OD N/A 38 mm | C Cut-Off Factor N/A 113.0 mm | D Drop N/A 48.0 mm | Hex Dia. CH1 N/A 60 mm | Weight N/A 2.59 lb |
| Y-2452-FM4H | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | F Thread Size TP (mm) N/A M52x2 | Tube OD N/A 38 mm | C Cut-Off Factor N/A 111.0 mm | D Drop N/A 44.0 mm | Hex Dia. CH1 N/A 60 mm | Weight N/A 2.82 lb |





