Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 12

Hose ID Size

N/A 3/4 in19.0 mm

F Thread Size TP (mm)

N/A M30x2

Tube OD

N/A 20 mm

C Cut-Off Factor

N/A 74.0 mm

D Drop

N/A 33.0 mm

Hex Dia. CH1

N/A 36 mm

Weight

N/A 0.79 lb

Specifications

Type

N/A Hydaulic Elbows

Angle

N/A 45 º

Brand

N/A Alfagomma®

Note

Note

N/A Hex Dia. CH1 - values are Preliminary Data