Two-Piece Alfacrimp Fittings, Female Hammer Union FIG. 1502 Integral Fitting with Rubber Ring - Use with Alfabiotech 5000 and Flexor Rig hoses - Y Series
Alfagomma Two-Piece Alfacrimp Fittings - Y Series fittings
Part Number |
Dash Size |
Hose ID Size |
C Cut-Off Factor |
L Overall Length |
Weight |
|---|---|---|---|---|---|
| Y-3232-FHUN | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | C Cut-Off Factor N/A 67.5 mm | L Overall Length N/A 148.5 mm | Weight N/A 4.75 lb |





