Two-Piece Alfacrimp Fittings, BSP/JIS Male Tapered Interlock - Y Series
Alfagomma Two-Piece Alfacrimp Fittings - Y Series fittings
Part Number |
Dash Size |
Hose ID Size |
F Thread Dash Size |
F Thread Size (in. TPI) |
C Cut-Off Factor |
Hex Dia. CH1 |
Weight |
|---|---|---|---|---|---|---|---|
| Y-1212-MBPT | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Dash Size N/A 12 | F Thread Size (in. TPI) N/A 3/4-14 | C Cut-Off Factor N/A 32.0 mm | Hex Dia. CH1 N/A 27 mm | Weight N/A 0.34 lb |
| Y-1616-MBPT | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Dash Size N/A 16 | F Thread Size (in. TPI) N/A 1-11 | C Cut-Off Factor N/A 41.0 mm | Hex Dia. CH1 N/A 36 mm | Weight N/A 0.71 lb |
| Y-2020-MBPT | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | F Thread Dash Size N/A 20 | F Thread Size (in. TPI) N/A 1 1/4-11 | C Cut-Off Factor N/A 46.2 mm | Hex Dia. CH1 N/A 46 mm | Weight N/A 1.28 lb |
| Y-2424-MBPT | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | F Thread Dash Size N/A 24 | F Thread Size (in. TPI) N/A 1 1/2-11 | C Cut-Off Factor N/A 48.0 mm | Hex Dia. CH1 N/A 50 mm | Weight N/A 1.77 lb |
| Y-3232-MBPT | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | F Thread Dash Size N/A 32 | F Thread Size (in. TPI) N/A 2-11 | C Cut-Off Factor N/A 53.2 mm | Hex Dia. CH1 N/A 65 mm | Weight N/A 2.77 lb |