Two-Piece Alfacrimp Fittings, ORFS Straight Female - Double Hex Interlock - Y Series
Alfagomma Two-Piece Alfacrimp Fittings - Y Series fittings
Part Number |
Dash Size |
Hose ID Size |
F Thread Dash Size |
F Thread Size (in. TPI) |
C Cut-Off Factor |
Hex Dia. CH |
Hex Dia. CH1 |
Weight |
|---|---|---|---|---|---|---|---|---|
| Y-1212-FOFS | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Dash Size N/A 12 | F Thread Size (in. TPI) N/A 1 3/16-12 | C Cut-Off Factor N/A 40.0 mm | Hex Dia. CH N/A 30 mm | Hex Dia. CH1 N/A 36 mm | Weight N/A 0.58 lb |
| Y-1616-FOFS | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Dash Size N/A 16 | F Thread Size (in. TPI) N/A 1 7/16-12 | C Cut-Off Factor N/A 47.0 mm | Hex Dia. CH N/A 36 mm | Hex Dia. CH1 N/A 41 mm | Weight N/A 0.90 lb |
| Y-2020-FOFS | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | F Thread Dash Size N/A 20 | F Thread Size (in. TPI) N/A 1 11/16-12 | C Cut-Off Factor N/A 47.2 mm | Hex Dia. CH N/A 46 mm | Hex Dia. CH1 N/A 50 mm | Weight N/A 1.36 lb |
| Y-2424-FOFS | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | F Thread Dash Size N/A 24 | F Thread Size (in. TPI) N/A 2-12 | C Cut-Off Factor N/A 52.0 mm | Hex Dia. CH N/A 50 mm | Hex Dia. CH1 N/A 60 mm | Weight N/A 2.03 lb |