Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

D Drop

Hex Dia. CH1

Weight

N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 1 3/16-12 N/A 78.0 mm N/A 26.0 mm N/A 36 mm N/A 0.74 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1 7/16-12 N/A 114.0 mm N/A 28.0 mm N/A 41 mm N/A 1.18 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 20 N/A 1 11/16-12 N/A 100.7 mm N/A 33.0 mm N/A 50 mm N/A 1.64 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 24 N/A 2-12 N/A 107.0 mm N/A 36.5 mm N/A 60 mm N/A 2.27 lb
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1