Two-Piece Alfacrimp Fittings, 45º O-Ring Flange SAE J518 Code 61 Interlock - Y Series
Alfagomma Two-Piece Alfacrimp Fittings - Y Series fittings
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
Max Working Pressure |
Weight |
|---|---|---|---|---|---|---|
| Y-0808-C614 | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | Q Flange N/A 1.19 in30.2 mm | C Cut-Off Factor N/A 51.0 mm | Max Working Pressure N/A 5,000 psi | Weight N/A 0.39 lb |
| Y-1212-C614 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.50 in38.1 mm | C Cut-Off Factor N/A 68.0 mm | Max Working Pressure N/A 5,000 psi | Weight N/A 0.62 lb |
| Y-1616-C614 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.75 in44.5 mm | C Cut-Off Factor N/A 82.5 mm | Max Working Pressure N/A 5,000 psi | Weight N/A 0.83 lb |
| Y-2020-C614 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.00 in50.8 mm | C Cut-Off Factor N/A 100.9 mm | Max Working Pressure N/A 4000 psi | Weight N/A 1.58 lb |
| Y-2424-C614 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.38 in60.3 mm | C Cut-Off Factor N/A 103.7 mm | Max Working Pressure N/A 3000 psi | Weight N/A 1.98 lb |
| Y-3232-C614 | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | Q Flange N/A 2.81 in71.4 mm | C Cut-Off Factor N/A 138.1 mm | Max Working Pressure N/A 3000 psi | Weight N/A 3.82 lb |





