Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

Hex Dia. CH1

Weight

N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 3/4-14 N/A 34.0 mm N/A 32 mm N/A 0.38 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1-11 N/A 40.0 mm N/A 41 mm N/A 0.70 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 20 N/A 1 1/4-11 N/A 45.2 mm N/A 50 mm N/A 1.15 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 24 N/A 1 1/2-11 N/A 48.5 mm N/A 55 mm N/A 1.56 lb
N/A 32 N/A 2 in50.8 mm N/A 32 N/A 2-11 N/A 52.5 mm N/A 70 mm N/A 2.55 lb
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1