Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

Q Flange

C Cut-Off Factor

Max Working Pressure

Weight

N/A 12 N/A 3/4 in19.0 mm N/A 1.63 in41.3 mm N/A 50.0 mm N/A 6000 psi N/A 0.59 lb
N/A 16 N/A 1 in25.4 mm N/A 1.88 in47.6 mm N/A 54.0 mm N/A 6000 psi N/A 0.91 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 2.13 in54.0 mm N/A 62.2 mm N/A 6000 psi N/A 1.33 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 2.50 in63.5 mm N/A 68.5 mm N/A 6000 psi N/A 2.01 lb
N/A 32 N/A 2 in50.8 mm N/A 3.13 in79.4 mm N/A 87.0 mm N/A 6000 psi N/A 3.60 lb
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1