Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 32

Hose ID Size

N/A 2 in50.8 mm

Q Flange

N/A 3.13 in79.4 mm

C Cut-Off Factor

N/A 87.0 mm

Max Working Pressure

N/A 6000 psi

Weight

N/A 3.60 lb

Specifications

Type

N/A Hydraulic Couplings

Brand

N/A Alfagomma®