Two-Piece Alfacrimp Fittings, 45º O-Ring Flange SAE J518 Code 62 Interlock - Y Series
Alfagomma Two-Piece Alfacrimp Fittings - Y Series fittings
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
D Drop |
Max Working Pressure |
Weight |
|---|---|---|---|---|---|---|---|
| Y-1212-C624 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.63 in41.3 mm | C Cut-Off Factor N/A 72.1 mm | D Drop N/A 30.0 mm | Max Working Pressure N/A 6000 psi | Weight N/A 0.74 lb |
| Y-1616-C624 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 94.8 mm | D Drop N/A 35.0 mm | Max Working Pressure N/A 6000 psi | Weight N/A 1.12 lb |
| Y-2020-C624 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 102.0 mm | D Drop N/A 39.5 mm | Max Working Pressure N/A 6000 psi | Weight N/A 2.08 lb |
| Y-2424-C624 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 136.3 mm | D Drop N/A 48.0 mm | Max Working Pressure N/A 6000 psi | Weight N/A 2.67 lb |
| Y-3232-C624 | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | Q Flange N/A 3.13 in79.4 mm | C Cut-Off Factor N/A 160.6 mm | D Drop N/A 63.0 mm | Max Working Pressure N/A 6000 psi | Weight N/A 5.14 lb |





