Two-Piece Alfacrimp Fittings, 45º O-Ring Supercat 6000 PSI Flange Interlock - Y Series
Alfagomma Two-Piece Alfacrimp Fittings - Y Series fittings
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
D Drop |
T |
Weight |
|---|---|---|---|---|---|---|---|
| Y-1616-CFL4 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 93.9 mm | D Drop N/A 40 mm | T N/A 14.3 mm | Weight N/A 1.37 lb |
| Y-2020-CFL4 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 103.6 mm | D Drop N/A 43 mm | T N/A 14.3 mm | Weight N/A 1.75 lb |





