Two-Piece Alfacrimp Fittings, Metric Female O-Ring Swivel Interlock- DIN 3865 Heavy - Y Series
Alfagomma Two-Piece Alfacrimp Fittings - Y Series fittings
Part Number |
Dash Size |
Hose ID Size |
F Thread Size TP |
Tube OD |
C Cut-Off Factor |
Hex Dia. CH1 |
Weight |
|---|---|---|---|---|---|---|---|
| Y-0824-FMOH | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Size TP N/A M24x1.5 mm | Tube OD N/A 16 mm | C Cut-Off Factor N/A 29.8 mm | Hex Dia. CH1 N/A 30 mm | Weight N/A 0.31 lb |
| Y-1030-FMOH | Dash Size N/A 10 | Hose ID Size N/A 5/8 in25.9 mm | F Thread Size TP N/A M30x2 mm | Tube OD N/A 20 mm | C Cut-Off Factor N/A 34.4 mm | Hex Dia. CH1 N/A 36 mm | Weight N/A 0.51 lb |
| Y-1230-FMOH | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Size TP N/A M30x2 mm | Tube OD N/A 20 mm | C Cut-Off Factor N/A 37.5 mm | Hex Dia. CH1 N/A 36 mm | Weight N/A 0.60 lb |
| Y-1236-FMOH | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Size TP N/A M36x2 mm | Tube OD N/A 25 mm | C Cut-Off Factor N/A 37.6 mm | Hex Dia. CH1 N/A 46 mm | Weight N/A 0.84 lb |
| Y-1636-FMOH | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Size TP N/A M36x2 mm | Tube OD N/A 25 mm | C Cut-Off Factor N/A 38.8 mm | Hex Dia. CH1 N/A 46 mm | Weight N/A 1.03 lb |
| Y-1642-FMOH | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Size TP N/A M42x2 mm | Tube OD N/A 30 mm | C Cut-Off Factor N/A 40.7 mm | Hex Dia. CH1 N/A 50 mm | Weight N/A 1.08 lb |
| Y-2042-FMOH | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | F Thread Size TP N/A M42x2 mm | Tube OD N/A 30 mm | C Cut-Off Factor N/A 32.2 mm | Hex Dia. CH1 N/A 50 mm | Weight N/A 1.39 lb |
| Y-2052-FMOH | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | F Thread Size TP N/A M52x2 mm | Tube OD N/A 38 mm | C Cut-Off Factor N/A 45.3 mm | Hex Dia. CH1 N/A 60 mm | Weight N/A 1.72 lb |
| Y-2452-FMOH | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | F Thread Size TP N/A M52x2 mm | Tube OD N/A 38 mm | C Cut-Off Factor N/A 50.8 mm | Hex Dia. CH1 N/A 60 mm | Weight N/A 2.26 lb |





