Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 24

Hose ID Size

N/A 1 1/2 in38.1 mm

F Thread Size TP

N/A M52x2 mm

Tube OD

N/A 38 mm

C Cut-Off Factor

N/A 50.8 mm

Hex Dia. CH1

N/A 60 mm

Weight

N/A 2.26 lb

Specifications

Type

N/A Hydraulic Couplings

Brand

N/A Alfagomma®