Two-Piece Alfacrimp Fittings, 90º O-Ring Flange SAE J518 Code 62 Interlock - Y Series
Alfagomma Two-Piece Alfacrimp Fittings - Y Series fittings
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
D Drop |
Max Working Pressure |
Weight |
|---|---|---|---|---|---|---|---|
| Y-1212-C629 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.63 in41.3 mm | C Cut-Off Factor N/A 61.2 mm | D Drop N/A 64.0 mm | Max Working Pressure N/A 6000 psi | Weight N/A 0.80 lb |
| Y-1616-C629 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 70.4 mm | D Drop N/A 74.0 mm | Max Working Pressure N/A 6000 psi | Weight N/A 1.54 lb |
| Y-2020-C629 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 88.2 mm | D Drop N/A 91.0 mm | Max Working Pressure N/A 6000 psi | Weight N/A 2.47 lb |
| Y-2424-C629 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 106.3 mm | D Drop N/A 109.0 mm | Max Working Pressure N/A 6000 psi | Weight N/A 2.69 lb |
| Y-3232-C629 | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | Q Flange N/A 3.13 in79.4 mm | C Cut-Off Factor N/A 149.0 mm | D Drop N/A 138.5 mm | Max Working Pressure N/A 6000 psi | Weight N/A 6.17 lb |





