Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 24

Hose ID Size

N/A 1 1/2 in38.1 mm

Q Flange

N/A 2.50 in63.5 mm

C Cut-Off Factor

N/A 106.3 mm

D Drop

N/A 109.0 mm

Max Working Pressure

N/A 6000 psi

Weight

N/A 2.69 lb

Specifications

Type

N/A Hydaulic Elbows

Brand

N/A Alfagomma®

Angle

N/A 90 º