Two-Piece Alfacrimp Fittings, 90º O-Ring Supercat 6000 PSI Flange Interlock - Y Series
Alfagomma Two-Piece Alfacrimp Fittings - Y Series fittings
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
D Drop |
T |
Weight |
|---|---|---|---|---|---|---|---|
| Y-1212-CFL9 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.63 in41.3 mm | C Cut-Off Factor N/A 63.7 mm | D Drop N/A 67 mm | T N/A 14.3 mm | Weight N/A 0.95 lb |
| Y-1616-CFL9 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 80.4 mm | D Drop N/A 79 mm | T N/A 14.3 mm | Weight N/A 1.60 lb |
| Y-2020-CFL9 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 89.2 mm | D Drop N/A 93 mm | T N/A 14.3 mm | Weight N/A 2.01 lb |





