Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

Hex Dia. CH1

Weight

N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 3/4-16 N/A 28.0 mm N/A 19 mm N/A 0.34 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 1 1/16-12 N/A 37.0 mm N/A 32 mm N/A 0.40 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1 5/16-12 N/A 41.0 mm N/A 36 mm N/A 0.63 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 20 N/A 1 5/8-12 N/A 45.7 mm N/A 46 mm N/A 1.06 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 24 N/A 1 7/8-12 N/A 50.0 mm N/A 50 mm N/A 1.42 lb
N/A 32 N/A 2 in50.8 mm N/A 32 N/A 2 1/2-12 N/A 58.9 mm N/A 65 mm N/A 1.76 lb
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1