Two-Piece Alfacrimp Fittings, YS1 Interlock Skive Ferrule - Y Series
Alfagomma Two-Piece Alfacrimp Fittings - Y Series fittings
Part Number |
Dash Size |
Hose ID Size |
OD |
L Length |
Weight |
|---|---|---|---|---|---|
| YS1-10 | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | OD N/A 35.5 mm | L Length N/A 46.0 mm | Weight N/A 0.26 lb |
| YS1-12 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | OD N/A 42.5 mm | L Length N/A 48.7 mm | Weight N/A 0.39 lb |
| YS1-16 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | OD N/A 52 mm | L Length N/A 55.7 mm | Weight N/A 0.68 lb |
| YS1-20 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | OD N/A 62.0 mm | L Length N/A 66.0 mm | Weight N/A 1.10 lb |
| YS1-24 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | OD N/A 69.5 mm | L Length N/A 68.0 mm | Weight N/A 1.39 lb |
| YS1-32 | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | OD N/A 88 mm | L Length N/A 79.5 mm | Weight N/A 2.64 lb |
| YS1-40 | Dash Size N/A 40 | Hose ID Size N/A 2 1/2 in63.0 mm | OD N/A 102 mm | L Length N/A 110 mm | Weight N/A 3.95 lb |





