Two-Piece Alfacrimp Fittings, YS2 Interlock Skive Ferrule - Y Series
Alfagomma Two-Piece Alfacrimp Fittings - Y Series fittings
Part Number |
Dash Size |
Hose ID Size |
OD |
L Length |
Weight |
|---|---|---|---|---|---|
| YS2-06 | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | OD N/A 27 mm | L Length N/A 49.0 mm | Weight N/A 0.19 lb |
| YS2-08 | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | OD N/A 30.0 mm | L Length N/A 52.5 mm | Weight N/A 0.25 lb |
| YS2-10 | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | OD N/A 34 mm | L Length N/A 57.5 mm | Weight N/A 0.30 lb |
| YS2-12 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | OD N/A 38 mm | L Length N/A 48.7 mm | Weight N/A 0.27 lb |
| YS2-16 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | OD N/A 46 mm | L Length N/A 55.7 mm | Weight N/A 0.49 lb |
| YS2-20 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | OD N/A 55 mm | L Length N/A 66.0 mm | Weight N/A 0.80 lb |
| YS2-24 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | OD N/A 62.0 mm | L Length N/A 68.0 mm | Weight N/A 0.97 lb |
| YS2-32 | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | OD N/A 78.0 mm | L Length N/A 79.5 mm | Weight N/A 1.71 lb |





