Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 16

Hose ID Size

N/A 1 in25.4 mm

OD

N/A 46 mm

L Length

N/A 55.7 mm

Weight

N/A 0.49 lb

Specifications

Type

N/A Ferrules

Brand

N/A Alfagomma®