Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 06

Hose ID Size

N/A 3/8 in9.5 mm

OD

N/A 27 mm

L Length

N/A 49.0 mm

Weight

N/A 0.19 lb

Specifications

Type

N/A Ferrules

Brand

N/A Alfagomma®

Note

Note

N/A OD - values are Preliminary Data, L Length - values are Preliminary Data, Weight - values are Preliminary Data