Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 32

Hose ID Size

N/A 2 in50.8 mm

OD

N/A 78.0 mm

L Length

N/A 79.5 mm

Weight

N/A 1.71 lb

Specifications

Type

N/A Ferrules

Brand

N/A Alfagomma®