Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 20

Hose ID Size

N/A 1 1/4 in31.8 mm

OD

N/A 55 mm

L Length

N/A 66.0 mm

Weight

N/A 0.80 lb

Specifications

Type

N/A Ferrules

Brand

N/A Alfagomma®