Two-Piece Alfacrimp Fittings, Male Hammer Union FIG. 1502 Integral Fitting with Lug Nut - Use with Alfabiotech 5000 and Flexor Rig hoses - Y Series
Alfagomma Two-Piece Alfacrimp Fittings - Y Series fittings
Part Number |
Dash Size |
Hose ID Size |
C Cut-Off Factor |
L Overall Length |
Weight |
|---|---|---|---|---|---|
| Y-3232-MHUN | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | C Cut-Off Factor N/A 71.0 mm | L Overall Length N/A 152 mm | Weight N/A 13.43 lb |





