Material Handling
material-handling-4
Made in USA /Asset/Tiger-THT_300dpi.jpg
Made in the USA /Asset/Silver_Tiger_300dpi.jpg
TR1™ Series Heavy-Duty, Rubber Blend Wet or Dry Material Handling Hose
(19) Made in the USA /Asset/TR1_prod-72--2-.JPG
Tiger™ “HiTemp” THT™ Series Wire Reinforced EPDM Wet or Dry Material Handling Hose
(9) Rated Up to 220 ºFMade in USA /Asset/Tiger-THT_300dpi.jpg
Amphibian™ AMPH-BK™ Series Heavy-Duty, Polyurethane Lined, Wet or Dry Material Handling Hose
(8) Made in the USA /Asset/AMPH-BK_5-25-21.jpg
Amphibian™ SOLARGUARD™ AMPH-SLR™ Series Heavy Duty Polyurethane Lined Wet or Dry Material Handling Hose with High UV Resistance
(5) Made In The USA /Asset/Solarguard-AMPH-SLR-Series.jpg
STIG™ Series Extremely Heavy-Duty, Polyurethane Lined, Material Handling Hose with Grounding Wire
(10) Silver Tiger™ The closest thing to metal hose™Made in the USA /Asset/Silver_Tiger_300dpi.jpg
Ureflex™ UF2™ Series Extra Heavy-Duty, Polyurethane Lined, Material Handling Hose
(16) Made in the USA /Asset/a0001331.jpg
Ureflex™ UF1™ Series Heavy-Duty, Polyurethane Lined, Material Handling Hose
(23) Made in the USA /Asset/a0001330.jpg
Ureflex™ UFC™ Series Heavy-Duty, Polyurethane Lined, Material Handling Hose
(5) Made In the USA /Asset/UFC_prod-72.jpg
UBK™ Series Heavy-Duty, Polyurethane Lined, Material Handling Hose
(14) Made in the USA /Asset/a0001332.jpgUrevac™ UV3™ Series Heavy-Duty, Polyurethane, Material Handling Hose With Grounding Wire
(10) Made In the USA /Asset/UV3_prod-72.JPG
Urevac™ UV2™ Series Medium-Duty Polyurethane Lined, Ducting/Material Handling Hose
(8) Made in the USA /Asset/Urevac-2.jpgUVPE™ Series Heavy-Duty, Polyurethane, Material Handling Hose With Grounding Wire
(4) Made in the USA /Asset/UVPE_prod-72.JPG
Ground Cover GC-C™ Series Heavy-Duty, Polyurethane, Lined Material Handling Hose
(2) Made in the USA /Asset/GC-C.gif
Mulch Hose MULCH™ Series Heavy-Duty, PVC, Material Handling Hose
(4) Made in the USA /Asset/a0001340.jpg
MULCH-LT™ Series Heavy-Duty, Low Temperature, PVC, Material Handling Hose
(2) Made in the USA /Asset/MULCH-LT_prod-72.jpg"Bark Hose" BARK™ Series Standard-Duty, PVC, Material Handling Hose
(2) Made in the USA /Asset/BB500-tigerflex-web.JPG




