Ureflex™ UFC™ Series Heavy-Duty, Polyurethane Lined, Material Handling Hose
Material Handling
Made In the USA
Series Number |
ID |
OD |
Working Pressure at 68ºF |
Working Pressure at 104ºF |
Vacuum Rating at 68ºF |
Vacuum Rating at 104ºF |
Min. Bending Radius at 68ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| UFC150X100 | ID N/A 1 1/2 in38.1 mm | OD N/A 1.85 in47.0 mm | Working Pressure at 68ºF N/A 50 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 2 in | Standard Length N/A 100 ft | Weight N/A 0.42 lbs/ft |
| UFC200X100 | ID N/A 2 in50.8 mm | OD N/A 2.40 in61.0 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 3 in | Standard Length N/A 100 ft | Weight N/A 0.59 lbs/ft |
| UFC250X100 | ID N/A 2 1/2 in63.5 mm | OD N/A 3.07 in78.0 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 3 in | Standard Length N/A 100 ft | Weight N/A 0.80 lbs/ft |
| UFC300X100 | ID N/A 3 in76.2 mm | OD N/A 3.64 in92.5 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 4 in | Standard Length N/A 100 ft | Weight N/A 1.18 lbs/ft |
| UFC400X100 | ID N/A 4 in101.6 mm | OD N/A 4.76 in120.9 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 18 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 6 in | Standard Length N/A 100 ft | Weight N/A 1.95 lbs/ft |





