"Bark Hose" BARK™ Series Standard-Duty, PVC, Material Handling Hose
Material Handling
Made in the USA
Series Number |
ID |
OD |
Working Pressure at 68ºF |
Working Pressure at 104ºF |
Vacuum Rating at 68ºF |
Vacuum Rating at 104ºF |
Min. Bending Radius at 68ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| BARK400X100 | ID N/A 4 in101.6 mm | OD N/A 4.45 in113.0 mm | Working Pressure at 68ºF N/A 18 psi | Working Pressure at 104ºF N/A 11 psi | Vacuum Rating at 68ºF N/A 15 inHg | Vacuum Rating at 104ºF N/A 10 inHg | Min. Bending Radius at 68ºF N/A 10 in | Standard Length N/A 100 ft | Weight N/A 0.95 lbs/ft |
| BARK500X100 | ID N/A 5 in127.0 mm | OD N/A 5.47 in139.0 mm | Working Pressure at 68ºF N/A 17 psi | Working Pressure at 104ºF N/A 10 psi | Vacuum Rating at 68ºF N/A 14 inHg | Vacuum Rating at 104ºF N/A 8 inHg | Min. Bending Radius at 68ºF N/A 11 in | Standard Length N/A 100 ft | Weight N/A 1.29 lbs/ft |