Made In the USA
Unit of Measure
General Applications
|
Construction
|
Service Temperature
|
Features and Advantages
|
Nominal Specifications
|
Specifications
|
Note
|
Compliance Footnotes
General Applications
General Applications |
N/A
|
Service Temperature
Service Temperature [Min] |
N/A -4 ºF-20 ºC |
Service Temperature [Max] |
N/A 150 ºF65 ºC |
Features and Advantages
Features and Advantages |
N/A
|
Nominal Specifications
ID |
N/A 4 in101.6 mm |
OD |
N/A 4.45 in113.0 mm |
Working Pressure at 68ºF |
N/A 18 psi |
Working Pressure at 104ºF |
N/A 11 psi |
Vacuum Rating at 68ºF |
N/A 15 inHg |
Vacuum Rating at 104ºF |
N/A 10 inHg |
Min. Bending Radius at 68ºF |
N/A 10 in |
Standard Length |
N/A 100 ft |
Weight |
N/A 0.95 lbs/ft |
Specifications
Brand |
N/A Tigerflex® |
Type |
N/A Standard Duty PVC Material Handling Hose |
Style |
N/A Abrasion Resistant PVC Tube |
Series |
N/A BARK |
Color |
N/A Transparent |
Performance |
N/A Easy Slide Helix |
Material |
N/A PVC |
Reinforcement Material |
N/A Rigid PVC Helix |
Industry Standards/Certifications |
N/A EU 2002/95/EC |
Note
Note |
N/A Service life may vary depending on operating conditions and type of material being conveyed. |
Compliance Footnotes
Compliance Footnotes |
N/A
Phthalate Free - Manufactured from all phthalate free materials. RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment. |



