Tiger™ “HiTemp” THT™ Series Wire Reinforced EPDM Wet or Dry Material Handling Hose
Material Handling
Rated Up to 220 ºF
Made in USA
Made in USA
Series Number |
ID |
OD |
Working Pressure at 68ºF |
Working Pressure at 104ºF |
Vacuum Rating at 68ºF |
Vacuum Rating at 104ºF |
Min. Bending Radius at 68ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| THT300X100 | ID N/A 3 in76.2 mm | OD N/A 3.59 in91.2 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 33 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 5.5 in | Standard Length N/A 100 ft | Weight N/A 1.33 lbs/ft |
| THT400X20 | ID N/A 4 in101.6 mm | OD N/A 4.63 in117.6 mm | Working Pressure at 68ºF N/A 29 psi | Working Pressure at 104ºF N/A 21 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 26 inHg | Min. Bending Radius at 68ºF N/A 5.5 in | Standard Length N/A 20 ft | Weight N/A 1.90 lbs/ft |
| THT400X100 | ID N/A 4 in101.6 mm | OD N/A 4.63 in117.6 mm | Working Pressure at 68ºF N/A 29 psi | Working Pressure at 104ºF N/A 21 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 26 inHg | Min. Bending Radius at 68ºF N/A 5.5 in | Standard Length N/A 100 ft | Weight N/A 1.90 lbs/ft |
| THT500X100 | ID N/A 5 in127.0 mm | OD N/A 5.78 in146.8 mm | Working Pressure at 68ºF N/A 25 psi | Working Pressure at 104ºF N/A 19 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 8.5 in | Standard Length N/A 100 ft | Weight N/A 2.95 lbs/ft |
| THT600X20 | ID N/A 6 in152.4 mm | OD N/A 6.87 in178.4 mm | Working Pressure at 68ºF N/A 19 psi | Working Pressure at 104ºF N/A 14 psi | Vacuum Rating at 68ºF N/A 27 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 10.0 in | Standard Length N/A 20 ft | Weight N/A 3.65 lbs/ft |
| THT600X50 | ID N/A 6 in152.4 mm | OD N/A 6.87 in178.4 mm | Working Pressure at 68ºF N/A 19 psi | Working Pressure at 104ºF N/A 14 psi | Vacuum Rating at 68ºF N/A 27 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 10.0 in | Standard Length N/A 50 ft | Weight N/A 3.65 lbs/ft |
| THT600X100 | ID N/A 6 in152.4 mm | OD N/A 6.87 in178.4 mm | Working Pressure at 68ºF N/A 19 psi | Working Pressure at 104ºF N/A 14 psi | Vacuum Rating at 68ºF N/A 27 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 10.0 in | Standard Length N/A 100 ft | Weight N/A 3.65 lbs/ft |
| THT800X20 | ID N/A 8 in204.8 mm | OD N/A 9.06 in229.8 mm | Working Pressure at 68ºF N/A 14 psi | Working Pressure at 104ºF N/A 10 psi | Vacuum Rating at 68ºF N/A 27 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 15.0 in | Standard Length N/A 20 ft | Weight N/A 5.94 lbs/ft |
| THT800X50 | ID N/A 8 in204.8 mm | OD N/A 9.06 in229.8 mm | Working Pressure at 68ºF N/A 14 psi | Working Pressure at 104ºF N/A 10 psi | Vacuum Rating at 68ºF N/A 27 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 15.0 in | Standard Length N/A 50 ft | Weight N/A 5.94 lbs/ft |