Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Rated up to 220°F

Made in USA
Unit of Measure

General Applications

General Applications

N/A
  • Agricultural liquid fertilizer
  • Fly ash collection
  • Hydroexcavation
  • Industrial vacuum equipment
  • Material chutes
  • Milling machine scrap recovery
  • Sewer truck boom hoses
  • Slurry handling

Construction

Construction

N/A EPDM tube and polyethylene helix with steel helical wire.

Service Temperature

Service Temperature [Min]

N/A -40 ºF-40 ºC

Service Temperature [Max]

N/A 220 ºF104 ºC

Features and Advantages

Features and Advantages

N/A
  • Wire Reinforced Helix - Wire Reinforced Helix Highly durable steel helical wire provides strength and allows for use at higher temperatures without risk of hose deformation. Wire can be grounded for additional static dissipation.
  • Heat Resistant - Steel helical wire and EPDM material allow for operation at temperatures as high as 220°F
  • Static Dissipative Tube - Specially formulated to help prevent the build-up of static electricity for added safety and to help keep material flowing smoothly.
  • "Cold-Flex" Materials - Materials zero temperatures.
  • Convoluted Cover Design - Provides increased hose flexibility.

Nominal Specifications

Series

N/A THT

ID

N/A 5 in127.0 mm

OD

N/A 5.78 in146.8 mm

Working Pressure at 68ºF

N/A 25 psi

Working Pressure at 104ºF

N/A 19 psi

Vacuum Rating at 68ºF

N/A Full

Vacuum Rating at 104ºF

N/A 25 inHg

Min. Bending Radius at 68ºF

N/A 8.5 in

Standard Length

N/A 100 ft

Weight

N/A 2.95 lbs/ft

Specifications

Brand

N/A Tigerflex®

Type

N/A Wire Reinforced EPDM Wet or Dry Material Handling Hose

Material

N/A EPDM Tube

Performance

N/A Static Dissipative Tube

Industry Standards/Certifications

N/A RoHS

Note

Note

N/A Service life may vary depending on operating conditions and type of material being conveyed.

Caution

Caution

N/A Helix wire is designed to help dissipate static charge when extracted and connected to ground. Hose is not to be used in combustible situations unless it has been determined by the end user the application is not sufficient to result in propagating brush discharge.

Compliance Footnotes

Compliance Footnotes

N/A RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.