UVPE™ Series Heavy-Duty, Polyurethane, Material Handling Hose With Grounding Wire
Material Handling
Made in the USA
Series Number |
ID |
OD |
Working Pressure at 68ºF |
Working Pressure at 104ºF |
Vacuum Rating at 68ºF |
Vacuum Rating at 104ºF |
Min. Bending Radius at 68ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| UVPE150X100 | ID N/A 1 1/2 in38.1 mm | OD N/A 1.87 in47.5 mm | Working Pressure at 68ºF N/A 20 psi | Working Pressure at 104ºF N/A 7 psi | Vacuum Rating at 68ºF N/A 22 inHg | Vacuum Rating at 104ºF N/A 14 inHg | Min. Bending Radius at 68ºF N/A 3 in | Standard Length N/A 100 ft | Weight N/A 0.39 lbs/ft |
| UVPE200X100 | ID N/A 2 in50.8 mm | OD N/A 2.44 in62.0 mm | Working Pressure at 68ºF N/A 15 psi | Working Pressure at 104ºF N/A 6 psi | Vacuum Rating at 68ºF N/A 21 inHg | Vacuum Rating at 104ºF N/A 12 inHg | Min. Bending Radius at 68ºF N/A 4 in | Standard Length N/A 100 ft | Weight N/A 0.48 lbs/ft |
| UVPE250X100 | ID N/A 2 1/2 in63.5 mm | OD N/A 2.99 in75.9 mm | Working Pressure at 68ºF N/A 10 psi | Working Pressure at 104ºF N/A 5 psi | Vacuum Rating at 68ºF N/A 19 inHg | Vacuum Rating at 104ºF N/A 10 inHg | Min. Bending Radius at 68ºF N/A 5 in | Standard Length N/A 100 ft | Weight N/A 0.55 lbs/ft |
| UVPE300X100 | ID N/A 3 in76.2 mm | OD N/A 3.64 in92.5 mm | Working Pressure at 68ºF N/A 10 psi | Working Pressure at 104ºF N/A 5 psi | Vacuum Rating at 68ºF N/A 18 inHg | Vacuum Rating at 104ºF N/A 10 inHg | Min. Bending Radius at 68ºF N/A 6 in | Standard Length N/A 100 ft | Weight N/A 0.68 lbs/ft |



