Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in the USA
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1 

Series Number

ID

OD

Working Pressure at 68ºF

Working Pressure at 104ºF

Vacuum Rating at 68ºF

Vacuum Rating at 104ºF

Min. Bending Radius at 68ºF

Standard Length

Weight

N/A 1 1/2 in38.1 mm N/A 1.88 in47.8 mm N/A 50 psi N/A 25 psi N/A Full N/A 28 inHg N/A 3 in N/A 100 ft N/A 0.46 lbs/ft
N/A 2 in50.8 mm N/A 2.44 in62.0 mm N/A 40 psi N/A 20 psi N/A Full N/A 28 inHg N/A 4 in N/A 100 ft N/A 0.65 lbs/ft
N/A 2 1/2 in63.5 mm N/A 3.12 in79.2 mm N/A 40 psi N/A 20 psi N/A Full N/A 28 inHg N/A 5 in N/A 100 ft N/A 0.89 lbs/ft
N/A 3 in76.2 mm N/A 3.70 in94.1 mm N/A 40 psi N/A 20 psi N/A Full N/A 28 inHg N/A 6 in N/A 50 ft N/A 1.23 lbs/ft
N/A 3 in76.2 mm N/A 3.70 in94.1 mm N/A 40 psi N/A 20 psi N/A Full N/A 28 inHg N/A 6 in N/A 100 ft N/A 1.23 lbs/ft
N/A 4 in101.6 mm N/A 4.80 in122.0 mm N/A 35 psi N/A 18 psi N/A Full N/A 28 inHg N/A 10 in N/A 50 ft N/A 2.02 lbs/ft
N/A 4 in101.6 mm N/A 4.80 in122.0 mm N/A 35 psi N/A 18 psi N/A Full N/A 28 inHg N/A 10 in N/A 100 ft N/A 2.02 lbs/ft
N/A 5 in127.0 mm N/A 5.81 in147.6 mm N/A 35 psi N/A 18 psi N/A 28 inHg N/A 25 inHg N/A 15 in N/A 20 ft N/A 2.50 lbs/ft
N/A 5 in127.0 mm N/A 5.81 in147.6 mm N/A 35 psi N/A 18 psi N/A 28 inHg N/A 25 inHg N/A 15 in N/A 50 ft N/A 2.50 lbs/ft
N/A 5 in127.0 mm N/A 5.81 in147.6 mm N/A 35 psi N/A 18 psi N/A 28 inHg N/A 25 inHg N/A 15 in N/A 100 ft N/A 2.50 lbs/ft
N/A 6 in152.4 mm N/A 6.87 in174.5 mm N/A 30 psi N/A 15 psi N/A 28 inHg N/A 25 inHg N/A 18 in N/A 20 ft N/A 3.84 lbs/ft
N/A 6 in152.4 mm N/A 6.87 in174.5 mm N/A 30 psi N/A 15 psi N/A 28 inHg N/A 25 inHg N/A 18 in N/A 50 ft N/A 3.84 lbs/ft
N/A 6 in152.4 mm N/A 6.87 in174.5 mm N/A 30 psi N/A 15 psi N/A 28 inHg N/A 25 inHg N/A 18 in N/A 100 ft N/A 3.84 lbs/ft
N/A 8 in203.2 mm N/A 9.18 in233.2 mm N/A 30 psi N/A 15 psi N/A 28 inHg N/A 25 inHg N/A 22 in N/A 20 ft N/A 6.52 lbs/ft
N/A 8 in203.2 mm N/A 9.18 in233.2 mm N/A 30 psi N/A 15 psi N/A 28 inHg N/A 25 inHg N/A 22 in N/A 50 ft N/A 6.52 lbs/ft
N/A 10 in254.0 mm N/A 11.61 in295.0 mm N/A 25 psi N/A 12 psi N/A 26 inHg N/A 20 inHg N/A 26 in N/A 20 ft N/A 10.92 lbs/ft
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1