Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made In the USA
Unit of Measure

General Applications

General Applications

N/A
  • Fly ash collection
  • Industrial vacuum equipment
  • Material chutes
  • Material handling - heavy duty abrasive
  • Milling machine scrap recovery
  • Rock, gravel, sand and crushed concrete vacuuming
  • Shot blast recovery

Construction

Construction

N/A PVC cover with polyurethane liner and rigid PVC helix.

Features and Advantages

Features and Advantages

N/A
  • Extra Thick Abrasion Resistant Polyurethane Liner - Designed for dry applications where severe abrasion is a factor. Provides for longer hose life and lower operating costs versus rubber or PVC hoses.
  • Charge Reducing Cover - Specially formulated to help prevent the build-up of static electricity for added safety and to help keep material flowing smoothly.
  • "Cold-Flex" Materials - Hose remains flexible in sub-zero temperatures.
  • Convoluted Outer Cover - Provides increased hose flexibility.
  • Oil Resistant Polyurethane Liner - Resists most animal and petroleum based oils.

Service Temperature

Service Temperature [Min]

N/A -40 ºC-40 ºF

Service Temperature [Max]

N/A 65 ºC150 ºF

Nominal Specifications

ID

N/A 5 in127.0 mm

OD

N/A 5.81 in147.6 mm

Working Pressure at 68ºF

N/A 35 psi

Working Pressure at 104ºF

N/A 18 psi

Vacuum Rating at 68ºF

N/A 28 inHg

Vacuum Rating at 104ºF

N/A 25 inHg

Min. Bending Radius at 68ºF

N/A 15 in

Standard Length

N/A 100 ft

Weight

N/A 2.50 lbs/ft

Specifications

Brand

N/A Tigerflex®

Type

N/A Extra Thick Abrasion Resistant Polyurethane Liner

Style

N/A Fly Ash Collection

Series

N/A UREFLEX-2

Color

N/A Blue

Performance

N/A Static Dissipative Cover

Caution

Caution

N/A Hose is not to be used in combustible situations unless it has been determined by the end user the application if not sufficient to result in propagating brush discharge.

Compliance Footnotes

Compliance Footnotes

N/A RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.

Phthalate Free - Manufactured from all phthalate free materials.

Note

Note

N/A Service life may vary depending on operating conditions and type of material being conveyed.