Ground Cover GC-C™ Series Heavy-Duty, Polyurethane, Lined Material Handling Hose
Material Handling
Made in the USA
Series Number |
ID |
OD |
Working Pressure at 68ºF |
Working Pressure at 104ºF |
Vacuum Rating at 68ºF |
Vacuum Rating at 104ºF |
Min. Bending Radius at 68ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| GC-C400X100 | ID N/A 4 in101.6 mm | OD N/A 4.59 in116.6 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 6 in | Standard Length N/A 100 ft | Weight N/A 1.00 lbs/ft |
| GC-C500X100 | ID N/A 5 in127.0 mm | OD N/A 5.57 in141.5 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 25 inHg | Vacuum Rating at 104ºF N/A 20 inHg | Min. Bending Radius at 68ºF N/A 10 in | Standard Length N/A 100 ft | Weight N/A 1.80 lbs/ft |





