Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Silver Tiger™ The closest thing to metal hose™

Made in the USA
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 

Series Number

ID

OD

Working Pressure at 68ºF

Working Pressure at 104ºF

Vacuum Rating at 68ºF

Vacuum Rating at 104ºF

Min. Bending Radius at 68ºF

Standard Length

Weight

N/A 2 1/2 in63.5 mm N/A 3.04 in77.2 mm N/A 45 psi N/A 22 psi N/A Full N/A 28 inHg N/A 7 in N/A 100 ft N/A 0.92 lbs/ft
N/A 3 in76.2 mm N/A 3.77 in95.8 mm N/A 45 psi N/A 22 psi N/A Full N/A 28 inHg N/A 8 in N/A 100 ft N/A 1.50 lbs/ft
N/A 4 in101.6 mm N/A 4.86 in123.5 mm N/A 40 psi N/A 20 psi N/A Full N/A 28 inHg N/A 12 in N/A 100 ft N/A 2.32 lbs/ft
N/A 4 in101.6 mm N/A 4.86 in123.5 mm N/A 40 psi N/A 20 psi N/A Full N/A 28 inHg N/A 12 in N/A 20 ft N/A 2.32 lbs/ft
N/A 5 in127.0 mm N/A 5.86 in148.8 mm N/A 35 psi N/A 18 psi N/A Full N/A 28 inHg N/A 16 in N/A 20 ft N/A 3.43 lbs/ft
N/A 5 in127.0 mm N/A 5.86 in148.8 mm N/A 35 psi N/A 18 psi N/A Full N/A 28 inHg N/A 16 in N/A 60 ft N/A 3.43 lbs/ft
N/A 6 in153.4 mm N/A 7.18 in182.4 mm N/A 35 psi N/A 18 psi N/A Full N/A 28 inHg N/A 20 in N/A 20 ft N/A 4.54 lbs/ft
N/A 6 in153.4 mm N/A 7.18 in182.4 mm N/A 35 psi N/A 18 psi N/A Full N/A 28 inHg N/A 20 in N/A 100 ft N/A 4.54 lbs/ft
N/A 8 in204.8 mm N/A 9.49 in241.0 mm N/A 35 psi N/A 18 psi N/A 28 inHg N/A 25 inHg N/A 25 in N/A 20 ft N/A 7.53 lbs/ft
N/A 8 in204.8 mm N/A 9.49 in241.0 mm N/A 35 psi N/A 18 psi N/A 28 inHg N/A 25 inHg N/A 25 in N/A 50 ft N/A 7.53 lbs/ft
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1