Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Silver Tiger™ The closest thing to metal hose™

Made in the USA
Unit of Measure

General Applications

General Applications

N/A
  • Fly ash collection
  • Industrial vacuum equipment
  • Material chutes
  • Material handling - heavy duty abrasive
  • Milling machine scrap recovery
  • Rock, gravel, sand and crushed concrete vacuuming
  • Shot blast recovery

Construction

Construction

N/A PVC cover with extra thick polyurethane liner, rigid PVC helix and grounding wire.

Service Temperature

Service Temperature [Min]

N/A -4 ºF-20 ºC

Service Temperature [Max]

N/A 150 ºF65 ºC

Features and Advantages

Features and Advantages

N/A
  • Extra Thick Abrasion Resistant Polyurethane Liner - The thickest polyurethane liner available. Designed for dry applications where severe abrasion is a factor. Provides for longer hose life and lower operating costs versus rubber or PVC hoses.
  • Grounding Wire - Multi-strand wire helps prevent the build-up of static electricity for added safety and to help keep material flowing smoothly. It’s embedded within the rigid helix to prevent contamination of transferred materials.
  • Convoluted Outer Cover - Provides increased hose flexibility.
  • Oil Resistant Polyurethane Liner - Resists most animal and petroleum based oils.

Nominal Specifications

ID

N/A 6 in153.4 mm

OD

N/A 7.18 in182.4 mm

Working Pressure at 68ºF

N/A 35 psi

Working Pressure at 104ºF

N/A 18 psi

Vacuum Rating at 68ºF

N/A Full

Vacuum Rating at 104ºF

N/A 28 inHg

Min. Bending Radius at 68ºF

N/A 20 in

Standard Length

N/A 20 ft

Weight

N/A 4.54 lbs/ft

Specifications

Brand

N/A Tigerflex®

Series

N/A STIG

Material

N/A PVC

Note

Note

N/A Service life may vary depending on operating conditions and type of material being conveyed.

Caution

Caution

N/A Grounding wire is designed to help dissipate static charge when extracted and connected to ground. Hose is not to be used in combustible situations unless it has been determined by the end user the application if not sufficient to result in propagating brush discharge.

Compliance Footnotes

Compliance Footnotes

N/A Phthalate Free - Manufactured from all phthalate free materials.

RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.