Urevac™ UV3™ Series Heavy-Duty, Polyurethane, Material Handling Hose With Grounding Wire
Material Handling
Made In the USA
Series Number |
ID |
OD |
Working Pressure at 68ºF |
Working Pressure at 104ºF |
Vacuum Rating at 68ºF |
Vacuum Rating at 104ºF |
Min. Bending Radius at 68ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| UV3-300X50 | ID N/A 3 in76.2 mm | OD N/A 3.60 in91.4 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 9 in | Standard Length N/A 50 ft | Weight N/A 0.91 lbs/ft |
| UV3-300X100 | ID N/A 3 in76.2 mm | OD N/A 3.60 in91.4 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 9 in | Standard Length N/A 100 ft | Weight N/A 0.91 lbs/ft |
| UV3-400X50 | ID N/A 4 in101.6 mm | OD N/A 4.66 in118.4 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 17 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 12 in | Standard Length N/A 50 ft | Weight N/A 1.50 lbs/ft |
| UV3-400X100 | ID N/A 4 in101.6 mm | OD N/A 4.66 in118.4 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 17 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 12 in | Standard Length N/A 100 ft | Weight N/A 1.50 lbs/ft |
| UV3-500X20 | ID N/A 5 in127.0 mm | OD N/A 5.50 in145.0 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 17 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 14 in | Standard Length N/A 20 ft | Weight N/A 1.82 lbs/ft |
| UV3-500X50 | ID N/A 5 in127.0 mm | OD N/A 5.50 in145.0 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 17 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 14 in | Standard Length N/A 50 ft | Weight N/A 1.82 lbs/ft |
| UV3-600X20 | ID N/A 6 in152.4 mm | OD N/A 6.65 in172.0 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 25 inHg | Vacuum Rating at 104ºF N/A 20 inHg | Min. Bending Radius at 68ºF N/A 16 in | Standard Length N/A 20 ft | Weight N/A 2.24 lbs/ft |
| UV3-600X50 | ID N/A 6 in152.4 mm | OD N/A 6.65 in172.0 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 25 inHg | Vacuum Rating at 104ºF N/A 20 inHg | Min. Bending Radius at 68ºF N/A 16 in | Standard Length N/A 50 ft | Weight N/A 2.24 lbs/ft |
| UV3-800X20 | ID N/A 8 in203.5 mm | OD N/A 8.76 in223.0 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 25 inHg | Vacuum Rating at 104ºF N/A 20 inHg | Min. Bending Radius at 68ºF N/A 18 in | Standard Length N/A 20 ft | Weight N/A 3.00 lbs/ft |
| UV3-800X50 | ID N/A 8 in203.5 mm | OD N/A 8.76 in223.0 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 25 inHg | Vacuum Rating at 104ºF N/A 20 inHg | Min. Bending Radius at 68ºF N/A 18 in | Standard Length N/A 50 ft | Weight N/A 3.00 lbs/ft |



