Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made In the USA
Unit of Measure

General Applications

General Applications

N/A
  • Dust collection
  • Material handling - heavy duty abrasive
  • Milling machine scrap recovery
  • Plastic processing equipment
  • Trench suction

Construction

Construction

N/A Single-ply polyurethane tube with rigid PVC helix and grounding wire.

Service Temperature

Service Temperature [Min]

N/A -40 ºF-40 ºC

Service Temperature [Max]

N/A 150 ºF65 ºC

Features and Advantages

Features and Advantages

N/A
  • Thick Abrasion Resistant Single-Ply Polyurethane Tube - Designed for dry applications where severe abrasion is a factor. Provides for longer hose life and lower operating costs versus rubber or PVC hoses.
  • Grounding Wire - Multi-strand wire helps prevent the build-up of static electricity for added safety and to help keep material flowing smoothly. It's embedded within the rigid helix to prevent contamination of transferred materials.
  • Transparent Construction - "See-the-flow." Allows for visual confirmation of material flow.
  • "Cold-Flex" Materials - Hose remains flexible in sub-zero temperatures.
  • Easy Slide Helix - Rigid helix design protects hose tube from cover wear, and allows hose to slide easily over rough surfaces. Easy-to-handle.
  • Oil Resistant Polyurethane Tube - Resists most animal and petroleum based oils.

Nominal Specifications

ID

N/A 4 in101.6 mm

OD

N/A 4.66 in118.4 mm

Working Pressure at 68ºF

N/A 35 psi

Working Pressure at 104ºF

N/A 17 psi

Vacuum Rating at 68ºF

N/A 28 inHg

Vacuum Rating at 104ºF

N/A 25 inHg

Min. Bending Radius at 68ºF

N/A 12 in

Standard Length

N/A 100 ft

Weight

N/A 1.50 lbs/ft

Specifications

Brand

N/A Tigerflex®

Type

N/A Oil Resistant Polyurethane Tube

Style

N/A Thick Abrasion Resistant Single-Ply Polyurethane Tube

Series

N/A UREVAC-3

Color

N/A Transparent

Performance

N/A "Cold-Flex" Materials

Material

N/A Single-Ply Polyurethane Tube

Reinforcement Material

N/A Rigid PVC Helix and Grounding Wire

Cover Material

N/A Flexible PVC

Inside Tube Material

N/A Polyurethane

Note

Note

N/A Service life may vary depending on operating conditions and type of material being conveyed.

Caution

Caution

N/A Grounding wire is designed to help dissipate static charge when extracted and connected to ground. Hose is not to be used in combustible situations unless it has been determined by the end user the application if not sufficient to result in propagating brush discharge.

Compliance Footnotes

Compliance Footnotes

N/A Phthalate Free - Manufactured from all phthalate free materials.

RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.