Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in the USA
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Series Number

ID

OD

Working Pressure at 68ºF

Working Pressure at 104ºF

Vacuum Rating at 68ºF

Vacuum Rating at 104ºF

Min. Bending Radius at 68ºF

Standard Length

Weight

N/A 4 in101.6 mm N/A 4.57 in116.0 mm N/A 35 psi N/A 15 psi N/A Full N/A 28 inHg N/A 8 in N/A 100 ft N/A 1.42 lbs/ft
N/A 4 in101.6 mm N/A 4.57 in116.0 mm N/A 35 psi N/A 15 psi N/A Full N/A 28 inHg N/A 8 in N/A 200 ft N/A 1.42 lbs/ft
N/A 5 in127.0 mm N/A 5.61 in142.6 mm N/A 30 psi N/A 12 psi N/A 24 inHg N/A 22 inHg N/A 14 in N/A 100 ft N/A 1.75 lbs/ft
N/A 6 in153.4 mm N/A 6.79 in172.4 mm N/A 25 psi N/A 10 psi N/A 24 inHg N/A 22 inHg N/A 16 in N/A 100 ft N/A 2.42 lbs/ft
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1