TR1™ Series Heavy-Duty, Rubber Blend Wet or Dry Material Handling Hose
Material Handling
Made in the USA
Series Number |
ID |
OD |
Working Pressure at 68ºF |
Working Pressure at 104ºF |
Vacuum Rating at 68ºF |
Vacuum Rating at 104ºF |
Min. Bending Radius at 68ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| TR1-150X100 | ID N/A 1 1/2 in38.5 mm | OD N/A 1.94 in49.2 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 26 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 1.5 in | Standard Length N/A 100 ft | Weight N/A 0.47 lbs/ft |
| TR1-200X50 | ID N/A 2 in50.8 mm | OD N/A 2.38 in60.5 mm | Working Pressure at 68ºF N/A 32 psi | Working Pressure at 104ºF N/A 23 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 26 inHg | Min. Bending Radius at 68ºF N/A 1.5 in | Standard Length N/A 50 ft | Weight N/A 0.65 lbs/ft |
| TR1-200X100 | ID N/A 2 in50.8 mm | OD N/A 2.38 in60.5 mm | Working Pressure at 68ºF N/A 32 psi | Working Pressure at 104ºF N/A 23 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 26 inHg | Min. Bending Radius at 68ºF N/A 1.5 in | Standard Length N/A 100 ft | Weight N/A 0.65 lbs/ft |
| TR1-250X50 | ID N/A 2 1/2 in63.4 mm | OD N/A 3.05 in77.5 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 22 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 26 inHg | Min. Bending Radius at 68ºF N/A 2.0 in | Standard Length N/A 50 ft | Weight N/A 0.84 lbs/ft |
| TR1-250X100 | ID N/A 2 1/2 in63.4 mm | OD N/A 3.05 in77.5 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 22 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 26 inHg | Min. Bending Radius at 68ºF N/A 2.0 in | Standard Length N/A 100 ft | Weight N/A 0.84 lbs/ft |
| TR1-300X20 | ID N/A 3 in76.2 mm | OD N/A 3.56 in90.5 mm | Working Pressure at 68ºF N/A 28 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 26 inHg | Min. Bending Radius at 68ºF N/A 2.5 in | Standard Length N/A 20 ft | Weight N/A 0.90 lbs/ft |
| TR1-300X50 | ID N/A 3 in76.2 mm | OD N/A 3.56 in90.5 mm | Working Pressure at 68ºF N/A 28 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 26 inHg | Min. Bending Radius at 68ºF N/A 2.5 in | Standard Length N/A 50 ft | Weight N/A 0.90 lbs/ft |
| TR1-300X100 | ID N/A 3 in76.2 mm | OD N/A 3.56 in90.5 mm | Working Pressure at 68ºF N/A 28 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 26 inHg | Min. Bending Radius at 68ºF N/A 2.5 in | Standard Length N/A 100 ft | Weight N/A 0.90 lbs/ft |
| TR1-400X20 | ID N/A 4 in101.6 mm | OD N/A 4.67 in118.5 mm | Working Pressure at 68ºF N/A 26 psi | Working Pressure at 104ºF N/A 18 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 26 inHg | Min. Bending Radius at 68ºF N/A 4.5 in | Standard Length N/A 20 ft | Weight N/A 1.73 lbs/ft |
| TR1-400X50 | ID N/A 4 in101.6 mm | OD N/A 4.67 in118.5 mm | Working Pressure at 68ºF N/A 26 psi | Working Pressure at 104ºF N/A 18 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 26 inHg | Min. Bending Radius at 68ºF N/A 4.5 in | Standard Length N/A 50 ft | Weight N/A 1.73 lbs/ft |
| TR1-400X100 | ID N/A 4 in101.6 mm | OD N/A 4.67 in118.5 mm | Working Pressure at 68ºF N/A 26 psi | Working Pressure at 104ºF N/A 18 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 26 inHg | Min. Bending Radius at 68ºF N/A 4.5 in | Standard Length N/A 100 ft | Weight N/A 1.73 lbs/ft |
| TR1-500X20 | ID N/A 5 in126.8 mm | OD N/A 5.73 in145.5 mm | Working Pressure at 68ºF N/A 21 psi | Working Pressure at 104ºF N/A 16 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 5.0 in | Standard Length N/A 20 ft | Weight N/A 3.00 lbs/ft |
| TR1-500X50 | ID N/A 5 in126.8 mm | OD N/A 5.73 in145.5 mm | Working Pressure at 68ºF N/A 21 psi | Working Pressure at 104ºF N/A 16 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 5.0 in | Standard Length N/A 50 ft | Weight N/A 3.00 lbs/ft |
| TR1-500X100 | ID N/A 5 in126.8 mm | OD N/A 5.73 in145.5 mm | Working Pressure at 68ºF N/A 21 psi | Working Pressure at 104ºF N/A 16 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 5.0 in | Standard Length N/A 100 ft | Weight N/A 3.00 lbs/ft |
| TR1-600X20 | ID N/A 6 in153.4 mm | OD N/A 7.03 in178.8 mm | Working Pressure at 68ºF N/A 19 psi | Working Pressure at 104ºF N/A 13 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 9.5 in | Standard Length N/A 20 ft | Weight N/A 4.00 lbs/ft |
| TR1-600X50 | ID N/A 6 in153.4 mm | OD N/A 7.03 in178.8 mm | Working Pressure at 68ºF N/A 19 psi | Working Pressure at 104ºF N/A 13 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 9.5 in | Standard Length N/A 50 ft | Weight N/A 4.00 lbs/ft |
| TR1-600X100 | ID N/A 6 in153.4 mm | OD N/A 7.03 in178.8 mm | Working Pressure at 68ºF N/A 19 psi | Working Pressure at 104ºF N/A 13 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 9.5 in | Standard Length N/A 100 ft | Weight N/A 4.00 lbs/ft |
| TR1-800X20 | ID N/A 8 in204.8 mm | OD N/A 9.27 in255.6 mm | Working Pressure at 68ºF N/A 19 psi | Working Pressure at 104ºF N/A 13 psi | Vacuum Rating at 68ºF N/A 27 inHg | Vacuum Rating at 104ºF N/A 23 inHg | Min. Bending Radius at 68ºF N/A 14.0 in | Standard Length N/A 20 ft | Weight N/A 7.40 lbs/ft |
| TR1-800X50 | ID N/A 8 in204.8 mm | OD N/A 9.27 in255.6 mm | Working Pressure at 68ºF N/A 19 psi | Working Pressure at 104ºF N/A 13 psi | Vacuum Rating at 68ºF N/A 27 inHg | Vacuum Rating at 104ºF N/A 23 inHg | Min. Bending Radius at 68ºF N/A 14.0 in | Standard Length N/A 50 ft | Weight N/A 7.40 lbs/ft |