Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made In the USA
Unit of Measure

General Applications

General Applications

N/A
  • Fly ash collection
  • Grain handling
  • Hydro excavation
  • Industrial vacuum equipment
  • Material handling - heavy duty abrasive
  • Milling machine scrap recovery
  • Rock, gravel, sand and crushed concrete vacuuming
  • Sewer truck boom hose
  • Shot blast recovery
  • Slurry handling

Construction

Construction

N/A Blended rubber tube with rigid PVC helix

Service Temperature

Service Temperature [Min]

N/A -40 ºF-40 ºC

Service Temperature [Max]

N/A 150 ºF65 ºC

Features and Advantages

Features and Advantages

N/A
  • Superior Rubber Compounds - Tigerflex® uses specially engineered compounds which provide the ideal combination of excellent abrasion resistance, light weight, flexibility, static dissipation and superior long-lasting durability.
  • Static Dissipative Tube - Specially formulated to help prevent the build-up of static electricity for added safety and to help keep material flowing smoothly.
  • "Cold-Flex" Materials - Hose remains flexible in sub-zero temperatures.
  • Convoluted Cover Design - Provides increased hose flexibility.

Nominal Specifications

ID

N/A 6 in153.4 mm

OD

N/A 7.03 in178.8 mm

Working Pressure at 68ºF

N/A 19 psi

Working Pressure at 104ºF

N/A 13 psi

Vacuum Rating at 68ºF

N/A 28 inHg

Vacuum Rating at 104ºF

N/A 24 inHg

Min. Bending Radius at 68ºF

N/A 9.5 in

Standard Length

N/A 20 ft

Weight

N/A 4.00 lbs/ft

Specifications

Brand

N/A Tigerflex®

Series

N/A TR1-600

Type

N/A Heavy Duty SBR Wet or Dry Material Handling Hose

Style

N/A Superior Rubber Compounds

Color

N/A Black

Performance

N/A Static Dissipative Tube

Material

N/A SBR Rubber Tube

Industry Standards/Certifications

N/A RoHS, EU 2002/95/EC

Note

Note

N/A Service life may vary depending on operating conditions and type of material being conveyed.

Available with grounding wire upon request. Minimum order required, contact Kuriyama customer service for details.

Compliance Footnotes

Compliance Footnotes

N/A RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.