UBK™ Series Heavy-Duty, Polyurethane Lined, Material Handling Hose
Material Handling
Made in the USA
Series Number |
ID |
OD |
Working Pressure at 68ºF |
Working Pressure at 104ºF |
Vacuum Rating at 68ºF |
Vacuum Rating at 104ºF |
Min. Bending Radius at 68ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| UBK200X50 | ID N/A 2 in50.8 mm | OD N/A 2.40 in61.0 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 2 in | Standard Length N/A 50 ft | Weight N/A 0.59 lbs/ft |
| UBK200X100 | ID N/A 2 in50.8 mm | OD N/A 2.40 in61.0 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 2 in | Standard Length N/A 100 ft | Weight N/A 0.59 lbs/ft |
| UBK300X50 | ID N/A 3 in76.2 mm | OD N/A 3.64 in92.5 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 4 in | Standard Length N/A 50 ft | Weight N/A 0.83 lbs/ft |
| UBK300X100 | ID N/A 3 in76.2 mm | OD N/A 3.64 in92.5 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 4 in | Standard Length N/A 100 ft | Weight N/A 0.83 lbs/ft |
| UBK400X50 | ID N/A 4 in101.6 mm | OD N/A 4.76 in120.9 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 13 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 6 in | Standard Length N/A 50 ft | Weight N/A 1.37 lbs/ft |
| UBK400X100 | ID N/A 4 in101.6 mm | OD N/A 4.76 in120.9 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 13 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 6 in | Standard Length N/A 100 ft | Weight N/A 1.37 lbs/ft |
| UBK500X20 | ID N/A 5 in127.0 mm | OD N/A 5.69 in144.5 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 10 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 15 inHg | Min. Bending Radius at 68ºF N/A 10 in | Standard Length N/A 20 ft | Weight N/A 2.28 lbs/ft |
| UBK500X50 | ID N/A 5 in127.0 mm | OD N/A 5.69 in144.5 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 10 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 15 inHg | Min. Bending Radius at 68ºF N/A 10 in | Standard Length N/A 50 ft | Weight N/A 2.28 lbs/ft |
| UBK500X100 | ID N/A 5 in127.0 mm | OD N/A 5.69 in144.5 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 10 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 15 inHg | Min. Bending Radius at 68ºF N/A 10 in | Standard Length N/A 100 ft | Weight N/A 2.28 lbs/ft |
| UBK600X20 | ID N/A 6 in152.4 mm | OD N/A 6.81 in173.0 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 10 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 15 inHg | Min. Bending Radius at 68ºF N/A 12 in | Standard Length N/A 20 ft | Weight N/A 3.10 lbs/ft |
| UBK600X50 | ID N/A 6 in152.4 mm | OD N/A 6.81 in173.0 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 10 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 15 inHg | Min. Bending Radius at 68ºF N/A 12 in | Standard Length N/A 50 ft | Weight N/A 3.10 lbs/ft |
| UBK600X100 | ID N/A 6 in152.4 mm | OD N/A 6.81 in173.0 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 10 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 15 inHg | Min. Bending Radius at 68ºF N/A 12 in | Standard Length N/A 100 ft | Weight N/A 3.10 lbs/ft |
| UBK800X20 | ID N/A 8 in203.2 mm | OD N/A 9.02 in229.0 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 10 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 15 inHg | Min. Bending Radius at 68ºF N/A 15 in | Standard Length N/A 20 ft | Weight N/A 4.51 lbs/ft |
| UBK800X50 | ID N/A 8 in203.2 mm | OD N/A 9.02 in229.0 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 10 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 15 inHg | Min. Bending Radius at 68ºF N/A 15 in | Standard Length N/A 50 ft | Weight N/A 4.51 lbs/ft |





