Ureflex™ UF1™ Series Heavy-Duty, Polyurethane Lined, Material Handling Hose
Material Handling
Made in the USA
Series Number |
ID |
OD |
Working Pressure at 68ºF |
Working Pressure at 104ºF |
Vacuum Rating at 68ºF |
Vacuum Rating at 104ºF |
Min. Bending Radius at 68ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| UF1-125X100 | ID N/A 1 1/4 in31.8 mm | OD N/A 1.53 in39.0 mm | Working Pressure at 68ºF N/A 50 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 2 in | Standard Length N/A 100 ft | Weight N/A 0.22 lbs/ft |
| UF1-150X50 | ID N/A 1 1/2 in38.1 mm | OD N/A 1.85 in47.0 mm | Working Pressure at 68ºF N/A 50 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 2 in | Standard Length N/A 50 ft | Weight N/A 0.42 lbs/ft |
| UF1-150X100 | ID N/A 1 1/2 in38.1 mm | OD N/A 1.85 in47.0 mm | Working Pressure at 68ºF N/A 50 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 2 in | Standard Length N/A 100 ft | Weight N/A 0.42 lbs/ft |
| UF1-200X50 | ID N/A 2 in50.8 mm | OD N/A 2.40 in61.0 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 3 in | Standard Length N/A 50 ft | Weight N/A 0.59 lbs/ft |
| UF1-200X100 | ID N/A 2 in50.8 mm | OD N/A 2.40 in61.0 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 3 in | Standard Length N/A 100 ft | Weight N/A 0.59 lbs/ft |
| UF1-250X50 | ID N/A 2 1/2 in63.5 mm | OD N/A 3.07 in78.0 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 3 in | Standard Length N/A 50 ft | Weight N/A 0.80 lbs/ft |
| UF1-250X100 | ID N/A 2 1/2 in63.5 mm | OD N/A 3.07 in78.0 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 3 in | Standard Length N/A 100 ft | Weight N/A 0.80 lbs/ft |
| UF1-300X50 | ID N/A 3 in76.2 mm | OD N/A 3.64 in92.5 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 4 in | Standard Length N/A 50 ft | Weight N/A 1.18 lbs/ft |
| UF1-300X100 | ID N/A 3 in76.2 mm | OD N/A 3.64 in92.5 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 4 in | Standard Length N/A 100 ft | Weight N/A 1.18 lbs/ft |
| UF1-350X50 | ID N/A 3 1/2 in88.9 mm | OD N/A 4.21 in107.0 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 18 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 5 in | Standard Length N/A 50 ft | Weight N/A 1.48 lbs/ft |
| UF1-350X100 | ID N/A 3 1/2 in88.9 mm | OD N/A 4.21 in107.0 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 18 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 5 in | Standard Length N/A 100 ft | Weight N/A 1.48 lbs/ft |
| UF1-400X50 | ID N/A 4 in101.6 mm | OD N/A 4.76 in120.9 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 18 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 6 in | Standard Length N/A 50 ft | Weight N/A 1.95 lbs/ft |
| UF1-400X100 | ID N/A 4 in101.6 mm | OD N/A 4.76 in120.9 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 18 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 6 in | Standard Length N/A 100 ft | Weight N/A 1.95 lbs/ft |
| UF1-500X20 | ID N/A 5 in127.0 mm | OD N/A 5.75 in146.0 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 18 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 10 in | Standard Length N/A 20 ft | Weight N/A 2.42 lbs/ft |
| UF1-500X50 | ID N/A 5 in127.0 mm | OD N/A 5.75 in146.0 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 18 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 10 in | Standard Length N/A 50 ft | Weight N/A 2.42 lbs/ft |
| UF1-500X100 | ID N/A 5 in127.0 mm | OD N/A 5.75 in146.0 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 18 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 10 in | Standard Length N/A 100 ft | Weight N/A 2.42 lbs/ft |
| UF1-600X20 | ID N/A 6 in152.4 mm | OD N/A 6.81 in173.0 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 12 in | Standard Length N/A 20 ft | Weight N/A 3.50 lbs/ft |
| UF1-600X50 | ID N/A 6 in152.4 mm | OD N/A 6.81 in173.0 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 12 in | Standard Length N/A 50 ft | Weight N/A 3.50 lbs/ft |
| UF1-600X100 | ID N/A 6 in152.4 mm | OD N/A 6.81 in173.0 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 12 in | Standard Length N/A 100 ft | Weight N/A 3.50 lbs/ft |
| UF1-800X20 | ID N/A 8 in203.2 mm | OD N/A 9.18 in233.2 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 18 in | Standard Length N/A 20 ft | Weight N/A 5.91 lbs/ft |
| UF1-800X50 | ID N/A 8 in203.2 mm | OD N/A 9.18 in233.2 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 18 in | Standard Length N/A 50 ft | Weight N/A 5.91 lbs/ft |
| UF1-1000X20 | ID N/A 10 in255.0 mm | OD N/A 11.60 in294.5 mm | Working Pressure at 68ºF N/A 22 psi | Working Pressure at 104ºF N/A 10 psi | Vacuum Rating at 68ºF N/A 24 inHg | Vacuum Rating at 104ºF N/A 18 inHg | Min. Bending Radius at 68ºF N/A 26 in | Standard Length N/A 20 ft | Weight N/A 9.90 lbs/ft |
| UF1-1000X22 | ID N/A 10 in255.0 mm | OD N/A 11.60 in294.5 mm | Working Pressure at 68ºF N/A 22 psi | Working Pressure at 104ºF N/A 10 psi | Vacuum Rating at 68ºF N/A 24 inHg | Vacuum Rating at 104ºF N/A 18 inHg | Min. Bending Radius at 68ºF N/A 26 in | Standard Length N/A 22 ft | Weight N/A 9.90 lbs/ft |





