Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made In The USA
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Series

ID

OD

Working Pressure at 68ºF

Working Pressure at 104ºF

Vacuum Rating at 68°F

Vacuum Rating at 104ºF

Min. Bending Radius at 68ºF

Standard Length

Weight

N/A 3 in76.2 mm N/A 3.65 in92.6 mm N/A 40 psi N/A 20 psi N/A Full N/A 28 inHg N/A 6 in N/A 100 ft N/A 1.18 lbs/ft
N/A 6 in153.4 mm N/A 7.00 in177.8 mm N/A 30 psi N/A 15 psi N/A 28 inHg N/A 25 inHg N/A 18 in N/A 20 ft N/A 4.14 lbs/ft
N/A 6 in153.4 mm N/A 7.00 in177.8 mm N/A 30 psi N/A 15 psi N/A 28 inHg N/A 25 inHg N/A 18 in N/A 100 ft N/A 4.14 lbs/ft
N/A 8 in204.8 mm N/A 9.15 in232.4 mm N/A 22 psi N/A 15 psi N/A 26 inHg N/A 25 inHg N/A 22 in N/A 21 ft N/A 6.49 lbs/ft
N/A 8 in204.8 mm N/A 9.15 in232.4 mm N/A 22 psi N/A 15 psi N/A 26 inHg N/A 25 inHg N/A 22 in N/A 60 ft N/A 6.49 lbs/ft
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1